EOS2 604 XS2 - Hand Detection Safety Light Curtain for Cascading Connection with Automatic/Manual Restart and EDM (Secondary Slave)

Manufacturer ReeR Safety
Description Hand Detection Safety Light Curtain for Cascading Connection with Automatic/Manual Restart and EDM (Secondary Slave)
Manufacturer Part Number 1320343
Safety level (SIL / PL) Type 2 - SIL 1 - SILCL 1 - PL c - Cat. 2
Safety outputs 2 OSSD PNP (400 mA at 24 VDC)
Approvals CE, TÜV, UL
Response Time (ms) See technical manual
Detection Hand
Resolution (mm) 40
Potected Height (mm) 610
Max Operating Range (m) 12
Number of beams 21
Restart Automatic/Manual
Overall Height (mm) (A) 686.5
Controlled Area (mm) (A1) 600
Fastening Back Slot with provided Standard Brackets
Degree of protection IP65 - IP67
Connections M12 5-pole connectors
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberSafety level (SIL / PL)Power supply (VDC)Safety outputsApprovalsResponse Time (ms)DetectionResolution (mm)Potected Height (mm)Max Operating Range (m)Number of beamsRestartCross Section (mm)Overall Height (mm) (A)Controlled Area (mm) (A1)Safety FunctionsFunctioning SystemMax. length of the connection cables (m)FasteningDegree of protectionOperating temperature (°C)ConnectionsMTTFd (ISO 13849-1) (years)PFHd (IEC 61508)Status Signaling
1320343Type 2 - SIL 1 - SILCL 1 - PL c - Cat. 224 ± 20%2 OSSD PNP (400 mA at 24 VDC)CE, TÜV, ULSee technical manualHand406101221Automatic/Manual28 x 30686.5600IntegratedEmitter / Receiver100 (50 between Master and Slave)Back Slot with provided Standard BracketsIP65 - IP67-30 ... 55M12 5-pole connectors324.33.22E-08LEDs for light curtain's status and diagnostics

Product Description

Compact Safety Light Curtain: Type 2, SIL 1, SILCL 1, PL c, Cat. 2. Cross Section: 28 x 30 mm. No blind area on one side. Hardware configuration: no programming necessary, easy to install and replace. Connection and configuration through M12 connectors. Unshielded cables up to 100 m can be used to connect the Safety Light Curtain. What's in the Box: Emitter, Receiver and Standard Fastening Brackets

Contact the supplier

ReeR Safety

ReeR Safety

Founded in Turin (Italy) in 1959, ReeR distinguished itself for its strong commitment to innovation and technology. A steady growth throughout the years allowed ReeR to become a point of reference in the safety automation in- dustry at a worldwide level. The Safety Division is in fact today a world leader in the development and manufacturing of safety optoelectronic sensors and controllers. ReeR is ISO 9001, ISO 14001 and ISO 45001 certified.

Google Map