ISO B WALL BRACKET

Female thread double port wall bracket - 2 couplers and drain - ISO 6150 B Profile

 
Manufacturer Prevost
Description ISO B WALL BRACKET Female thread double port wall bracket - 2 couplers and drain - ISO 6150 B Profile
Manufacturer Part Number ISI 068103WK
Flow rate (l/min) 833
Passage diameter (mm) 6
Profile ISO 6150B
Material Composite
Pressure loss (bar) 0.6
Pressure (bar) 6
Max operating pressure (bar) 12
Min operating pressure (bar) 2
Safety Safety
Tapping G1/2
Max temperature (°C) 70
Min temperature (°C) -15
Disconnection Button
Type of sealing Valved
Product origin FR
Packaging 1
Weight (Kg) 0.72
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

prevost

prevost

Since 1978, we have been designing compressed air and fluid distribution installations.

Google Map