PLC-BPT-125DC/21

Relay base

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Relay base
Internal article number 2904590
GTIN (EAN) code 4046356865692
Assembly type Top-hat rail TH35
Application standards IEC/EN 60664-1
detachable terminals present False
Design of electrical connection Push-in connection
number of pins 5
Functional extension possible False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

6.2 mm PLC basic terminal block with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 125 V DC

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map