FL SWITCH 1000-8POE-GT

Industrial Ethernet Switch

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Industrial Ethernet Switch
Internal article number 1102079
GTIN (EAN) code 4055626961569
degree of protection IP20
Assembly type DIN track
Power loss, static, current-independent [Pls] 189
Number of communications 8
Supply voltage type DC
Number of Ports 8
max. supply voltage with DC 57
min. supply voltage with DC 19
Transmission rate 10/100/1000 Mbps
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Unmanaged PoE switch 10/100/1000 Mbps, 8 RJ45 ports, 120W Total PoE power budget, PROFINET Conformance Class A.

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map