ARD Closed Loop Stepper Motor Drivers with Built-in Controller (Stored Data Type) (DC Input)

Manufacturer Oriental Motor U.S.A. Corp.
Description αSTEP AR Series Driver with Built-in Controller (Stored Data) (24/48 VDC)
Manufacturer Part Number ARD-KD2
E-Shop link https://catalog.orientalmotor.com/item/s-closed-loop-stepper-motor-drivers-dc-input/-drivers-stored-data-type-dc/ard-kd2
RoHS Compliant These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards UL; CE
Connection Type Up to 31 units can be connected to one programmable controller (master equipment).
Driver Type Closed Loop, Built-in Controller (Stored Data)
Power Supply 24/48 VDC
Number of Positioning Data Sets 64 Points
Positioning Operation Independent, Linked, Linked 2, Sequential, Direct, Pushing
Protocol Modbus Protocol (Modbus RTU mode)
Electrical Characteristics EIA-485 compliance Twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended) is used up to a total extension length of 50 m.
Transmission/Reception Mode Half duplex and start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)
Baud Rate 9600 bps/19200 bps/57600 bps/115200 bps
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberRoHS CompliantSafety StandardsConnection TypeDriver TypePower SupplyNumber of Positioning Data SetsPositioning OperationProtocolElectrical CharacteristicsTransmission/Reception ModeBaud Rate
ARD-KD2These products do not contain substances that exceed the regulation values in the RoHS Directive.UL; CEUp to 31 units can be connected to one programmable controller (master equipment).Closed Loop, Built-in Controller (Stored Data)24/48 VDC64 PointsIndependent, Linked, Linked 2, Sequential, Direct, PushingModbus Protocol (Modbus RTU mode)EIA-485 compliance Twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended) is used up to a total extension length of 50 m.Half duplex and start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)9600 bps/19200 bps/57600 bps/115200 bps

Contact the supplier

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map