Silver-Lube Thermoplastic oval flange unit with stainless steel insert - PSFT serie

 
Manufacturer NSK
Description Silver-Lube oval flange unit with stainless steel insert - PSFT20CR
Part number PSFT20CR
Mass 0.24 kg
Height 113.3 mm
Width 64.1 mm
Shaft diameter 20
Shaft diameter -
Distance between fixing holes centres 90 mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

NSK

NSK

NSK Europe - One of the world’s leading manufacturers of rolling bearings, linear technology, automotive components & steering systems, we offer standard and customised products to key industrial sectors.

Google Map