MAGNET SHALLOW POT MAGNET M08, FORM:B, D=50 ±0,2, H=10, H1=22, NDFEB, ROUND, COMP:STEEL

MAGNET SHALLOW POT MAGNET M08, FORM:B, D=50 ±0,2, H=10, H1=22, NDFEB, ROUND, COMP:STEEL

 
Manufacturer Norelem Normelemente GmbH & Co. KG
Description Magnet
Manufacturer Part Number 09069-21
EAN 4059495440460
Classification_System ECLASS
Classification_System_Version 6.0
Classification_Code 21020890
Version 2 round
Main material NdFeB
H=Height 10
D=outside diameter 50 ±0,2
Magnetic force N 1000
Temperature* max. °C 80
Kind of fastening internal thread
Version 1 Shallow pot magnets
Component material steel
Surface finish component electro zinc-plated
UN No. 2807
Hazardous goods class Danger goods class 9
T=thread depth 13
D2=Thread M8
H1=Total height 22
D1 15
Form B
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Material:
Housing, steel.
Magnetic core NdFeB.
Version:
Housing, galvanized.
Note:
Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20% compared with SmCo.
Temperature range:
max. 80°C.

Contact the supplier

norelem

norelem

Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.

Google Map