OPTIMUS - Modules

 
Manufacturer NICOMATIC
Description Module Female on cables 20 contacts Size 22 with peripheral sealing - Key N - contacts not delivered
Part number OPTA20-222NB
Famille produit OPT
Series 2
Number of contacts 20
Contact Size 22
Peripheral sealing Yes
Polarization key N (Neutral)
Gender Female - Without contacts
CAD models
Please make sure this software has been installed.

Product selection

Product family
OPT
Series
2
Number of contacts
Contact Size
22
Peripheral sealing
Polarization key
Gender

Product Description

Modular, sealed, and meeting the EMI requirements of this standard, Nicomatic now includes in its catalogue rectangular connectors certified to EN4165. Lighter and more compact than its circular equivalent "38999", the EN4165 is the solution of choice to get out of the box and connect your equipment in in the most severe environments.

Adopt EN building blocks and be the first to benefit from this agile solution: stackable, suitable for panels or backplanes, ultra modular, and with an almost unlimited range of contacts. Our designs are intermateable and interchangeable with existing solutions for increased simplicity in all your designs.

Developed for and therefore recognized in the civil aeronautics sector, the relevance of EN4165 goes beyond this single market. It allows us to offer standardised connectors adapted by their performance to the military, railway, and other applications.

Much more configurations available as standard or request, contact us.

Contact the supplier

NICOMATIC

NICOMATIC

Manufacturer of connectors

Google Map