3-position enabling switches

 
Manufacturer New Elfin
Description 3-position enabling switch, 2 N.O.+2 N.C, Faston terminals 2.8x0.5
Part Number 016P3P22F
Colour Black
Pack 1
Weight - gr 35,000
Custums Tariff No. 85365080
GTIN 8052878001865
Approvals CE, (UL-CSA Microswitch only)
Compliance with standards IEC-EN60947-5-8, IEC-EN60204-1, IEC-EN11161
Operating temperatures -30° ÷ +70°C
Protection degree IP40 - IP66 with 016GP28+020CGS (IEC-EN60529)
Protection against impact IK06 (IEC-EN62262)
Mechanical durability Position 1-2: 1.000.000 operations
Mechanical durability Position 2-3: 500.000 operations
Safety Parameters B10d:1.000.000 oper. pos.2-3 (UNI-EN-ISO 13849-1)
Fixing diameter 16.5mm - Thickness 1÷6mm
Rated insulation voltage Ui 300V - Uimp 2.5KV (EN-IEC60947-1)
Overvoltage category Class I (IEC-EN61140)
Microswitches electrical ratings Vn 250V max AC-DC, In 5Amax, Ith 10A, Ui 300V
Microswitches electrical perfomances 20.000 operations with load 250V-5A-cosphi 0.8
Actuating forces Position 1-2: 10N Position 2-3: 25N
Microswitch 1NO - 1NC change over, snap action
Warranty period 18 months
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

New Elfin

New Elfin

New Elfin is a manufacturer of control pushbuttons, pilot lights, mushroom buttons, emergency buttons, an important line of items for control and monitoring safety, from two-handed control panels to flashing voltage presence devices.

Google Map