AXNP 65-S linear axis with spindle drive and profile rail

Quantity Manufacturer Description Part number
1 NADELLA Type AXNP 65-S AXNP 65-SW16__-B-50-395-00
1 NADELLA Inductive end-/reference switch (Optional) AXNP 65-I4 PNP-opening/closing contact
1 NADELLA Fastening shoulder (Optional) AXNP 65 Bfl. Bk6
1 NADELLA Fastening shoulder (Optional) AXNP 65 Bfl. B66
1 NADELLA Fastening shoulder (Optional) AXNP 65 Bfl. B64
1 NADELLA without Connection -
CAD models
Please make sure this software has been installed.

Product selection

Number of sets of screw support SA
Stroke (mm)
[50 .. 2605]
Carriage position (mm)
[0 .. 50]
Connection Type
Motor flange
e (mm)
[0 .. 0]
b (mm)
[0 .. 0]

Documentation

Contact the supplier

NADELLA

NADELLA

The Specialist for Motion Technology

Google Map