Pillow Block Roller Bearing Unit, SPAW2215-207N1

 
Manufacturer NTN Bearing Company
Description Pillow Block Roller Bearing Unit, Two-Bolt Base, 2.4375 in ID, Solid Pillow Block, Ductile Iron, Heavy Duty, Non-Expansion Bearing (Fixed)
Part Number SPAW2215-207N1
MI Item Number 03092085
Distributor Motion Industries
Motion Internal Description SPAW2215-207N1 PILLOW BLOCK
E-Shop link https://motionindustries.com/products/sku/03092085
Base to Bore Centerline 3.2500 in
Base Width 3.11 in
Bearing Type Spherical Roller
Bolt Center-to-Center Length 9-1/8 in
Bore Diameter 2.4375 in
Bore Type Round
Duty Type Heavy Duty
Expansion Type Non-Expansion Bearing (Fixed)
Finish/Coating Uncoated
Housing Construction Solid Pillow Block
Housing Material Ductile Iron
Lubrication Type Lubrication Fitting
Mounting Two-Bolt Base
Overall Height 6.5350 in
Overall Length 11.0240 in
Overall Width 5.197 in
Radial Dynamic Load Capacity 37500 lb
Radial Static Load Capacity 50000 lb
Replacement Bearing MX-W22215BLLKC3
Seal Type Contact with Flinger
Series SPAW
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map