KM Series Bearing Lock Nut, KM13

 
Manufacturer FAG (Schaeffler)
Description KM Series Bearing Lock Nut, 85 mm OD
Part Number KM13
MI Item Number 02296639
Distributor Motion Industries
Motion Internal Description KM13 LOCKNUT
E-Shop link https://motionindustries.com/products/sku/02296639
Material Steel
Face Diameter 79 mm
Lock Nut Type For Lock Washer
Lock Washer or Locking Device Part Number MB13
Outside Diameter 85 mm
Overall Nut Width 12 mm
Series KM
Slot Depth 3 mm
Slot Width 7 mm
Thread Size M65x2 mm
Weight 0.46 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map