Flange-Mount Ball Bearing Unit, KFL002

 
Manufacturer AMI Bearings
Description Flange-Mount Ball Bearing Unit, 2-Bolt Flange, 15 mm Bore, ZDC Alloy Housing Material, Light Duty, Set Screw Locking, Contact Seal Seal
Manufacturer Part Number KFL002
MI Item Number 02705795
Distributor Motion Industries
E-Shop link https://motionindustries.com/products/sku/02705795
Bolt Center-to-Center Length 53 mm
Bore Diameter 15 mm
Bore Type Round
Duty Type Light Duty
Housing Material ZDC Alloy
Length Through Bore 0.866 in
Locking Device Set Screw
Lubrication Type Non-Relubricable
Mounting Type 2-Bolt Flange
Overall Length/Diameter 67 mm
Radial Dynamic Load Capacity 2150 lbf
Radial Static Load Capacity 1080 lbf
Replacement Bearing K002
Seal Type Contact Seal
Series KFL000
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map