Flange Bearing, UCF205-014D1

 
Manufacturer NTN Bearing Company
Description Flange Bearing, 0.8750 in Bore, Set Screw
Part Number UCF205-014D1
MI Item Number 02135245
Distributor Motion Industries
Motion Internal Description UCF205-014D1 FLANGE BRG
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=02135245
Bolt Center-to-Center Length 2.7500 in
Bore Diameter 0.8750 in
Bore Type Round
Locking Device Set Screw
Mounting Type 4-Bolt Flange
Overall Length/Diameter 3.7500 in
Weight 1.66 lbs
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map