Tool monitoring WK5

The WK5 probe tactually scans tools—even those down to Ø 0.1 mm at the tool tip—and reliably detects tool breakage. This compact, fully sealed probe operates with precision, durability, and reliability.

 
Manufacturer MIDDEX
Description WK5
Manufacturer Part Number 95550000
Product Page https://middex.de/en/product/wk5/
For tool diameters up to [mm] 0,1
Sensor diameter [mm] 22
cycles 10000000
protection IP68
Return signal OK/NOK
max. needle length [mm] 250
Number of tools 1
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The WK5 tool breakage monitoring system was developed specifically for applications where the highest precision is required—particularly when utilizing very small tools with diameters starting at just 0.1 mm. As a tactile probe, the WK5 touches the tool in a controlled and gentle manner, thereby reliably detecting breakages, misalignments, or missing tools without subjecting the tool cutting edge to unnecessary stress. The probe head features a completely sealed design and withstands even the harshest industrial conditions. With a diameter of just 22 mm, the WK5 can be easily integrated even into confined machine interiors. Its robust stainless steel construction with a chrome-plated finish ensures high durability, while the long-life stylus is rated for up to ten million probing cycles. A key feature of the WK5 is the adjustable speed and torque with which the stylus contacts the tool. This allows the probe to be optimally adapted to various tool sizes and materials—a decisive advantage when working with sensitive micro-tools. Probing can be performed in both clockwise and counter-clockwise directions, covering an angular range of 15 to 270 degrees. Wear-free, short-circuit-proof PNP outputs are available for integration into the machine control system. Electrical connection is established via a Phoenix connector, making installation particularly simple. With an IP67 protection rating, an operating temperature range of 0 to +70 °C, and a compact, industrial-grade design, the WK5 tool breakage monitoring system represents a reliable solution for precise and stable manufacturing processes.

Contact the supplier

Middex

Middex

Middex gives you the perfect building blocks to bring your automation vision to life. With a comprehensive portfolio of stepper motors, motor controllers, tool monitoring systems and pin-compatible solutions, you or our experts can create the ideal component combination for your needs. This demonstrates how flexibility and customer orientation are at the heart of the Middex philosophy.

Google Map