Stepper motor control SC8

The SC8 stepper motor controller offers maximum performance with a minimal footprint. It controls stepper motors efficiently, rapidly, and precisely—featuring EtherCAT or Step/Dir, closed-loop control, 48 V, up to 8 A boost, and flexible I/Os.

 
Manufacturer MIDDEX
Description SC8
Manufacturer Part Number 96100000
Product Page https://middex.de/en/motor-controller-sc8/
Motor type Stepper
Motor phase 2,3
Interface EtherCAT, Step/Dir
Digital I/Os 4/2
Mounting DIN Rail
Motor voltage [V] 20 .. 52
Input voltage [V] 20 .. 52
Output current [A] 6
max. outpout current [A] 8
Signal Input [V] 24 .. 48
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The SC8 motor controller is the new all-rounder from Middex, setting a fresh standard in industrial drive technology. It was developed for companies requiring maximum efficiency, high dynamics, and reliable performance—without the cost of a servo drive. At just 17.5 mm wide, the SC8 is exceptionally compact yet powerful enough to confidently handle even the most demanding motion tasks. The SC8 operates on a 48 VDC supply voltage, delivering 6 A RMS output current at 240 W, with boost currents reaching up to 8 A RMS. Its excellent efficiency enables extremely high step frequencies and the finest step resolutions. This makes it ideally suited for applications ranging from compact NEMA 11 motors to powerful NEMA 24 stepper motors—requiring absolutely no special motor adaptation. The ultra-fast analog current controller and the proven Middex power stage ensure impressive smoothness, dynamics, and precision. Integration into modern machine environments is effortless: The SC8 supports both EtherCAT® with the CiA 402 Drive Profile and classic Step/Direction control. Separate connections for brakes and encoders, along with configurable inputs and outputs, offer maximum flexibility. Limit switches, reference switches, and other peripherals can be easily integrated—all without the need for active cooling. A particular highlight is the autonomous operating mode: The SC8 can execute motion sequences independently, triggered by external signals. The MiddexServiceInterface allows users to conveniently create, save, export, and transfer motion profiles to other devices. Every parameter is permanently stored, ensuring the controller is ready for immediate use and can be perfectly tailored to individual applications. The SC8 is thus a powerful, flexible, and cost-effective alternative to traditional servo drives—ideal for modern, dynamic, and precise automation processes.

Contact the supplier

Middex

Middex

Middex gives you the perfect building blocks to bring your automation vision to life. With a comprehensive portfolio of stepper motors, motor controllers, tool monitoring systems and pin-compatible solutions, you or our experts can create the ideal component combination for your needs. This demonstrates how flexibility and customer orientation are at the heart of the Middex philosophy.

Google Map