AC/DC Programmable Power - 150W Single Output with PFC Function, SPV-150 Series

Manufacturer MEAN WELL
Description AC/DC Programmable Power - 150W Single Output with PFC Function - SPV-150-12
Part Number SPV-150-12
Voltage 12V
Rated power 150W
CAD models
Please make sure this software has been installed.

Product selection

Series
150W Single Output with PFC Function
Rated wattage
150W
Rated output voltage
Rated currentRated powerFrequency rangeWorking temperatureWorking humidity
0 ~ 12.5A150W47 ~ 63Hz-20 ~ +60 °C20 ~ 90% RH non-condensing

Documentation

Contact the supplier

MEAN WELL

MEAN WELL

MEAN WELL is a Switching Power Supply manufacturer in Taiwan.

  • MEAN WELL ENTERPRISES CO., LTD. (Headquarters)

    MEAN WELL ENTERPRISES CO., LTD. (Headquarters)
    No.28, Wuquan 3rd Rd., Wugu Dist.
    24891 New Taipei City
    Taiwan
    www.rs-components.com

Google Map