AVX Cap 510pF 500VDC +140√ù25ppm/C 1% AXL 1%

 
Manufacturer AVX
Description AVX Cap 510pF 500VDC +140√ù25ppm/C 1% AXL 1%
Manufacturer Part Number M23269/02-3028
Distributor Machine Compare LTD
Depth (cm) 1.19
Height (cm) 0.28
Width (cm) 0.68
Weight (g) 1
CAD models

Product selection

Contact the supplier

Machine Compare

Machine Compare

The Leading Marketplace To Find And Sell Machinery.

Google Map