15V, 0.5A low power BICMOS 1MHz Dual output current mode PWM controller 0C to 70C 16-SOIC 0 to 70

Manufacturer Texas Instruments
Description 15V, 0.5A low power BICMOS 1MHz Dual output current mode PWM controller 0C to 70C 16-SOIC 0 to 70
Manufacturer Part Number UCC3806DW
Distributor Machine Compare LTD
Depth (cm) 1.03
Height (cm) 0.265
Width (cm) 0.75
Weight (g) 473.692
CAD models

Product selection

Contact the supplier

Machine Compare

Machine Compare

The Leading Marketplace To Find And Sell Machinery.

Google Map