Transformers - CNOMO - TDCE versions I et II - For control circuits - Control and isolating transformers - Version I

Manufacturer LEGRAND
Description CNOMO TDCE version I transformer - prim 230-400 V/sec 115 ou 230 V - 63 VA
Part number 042631
Mass 4 kg
CAD models
Please make sure this software has been installed.

Product selection

Level of detail
ReferencePrimarySecondaryOutput (VA)
042631Primary 230-400 VSecondary 115-230 V63 VA
042632Primary 230-400 VSecondary 115-230 V100 VA
042633Primary 230-400 VSecondary 115-230 V160 VA
042634Primary 230-400 VSecondary 115-230 V250 VA
042635Primary 230-400 VSecondary 115-230 V400 VA
042636Primary 230-400 VSecondary 115-230 V630 VA
042637Primary 230-400 VSecondary 115-230 V1000 VA
042638Primary 230-400 VSecondary 115-230 V1600 VA

Contact the supplier

LEGRAND

LEGRAND

Global specialist in electrical and digital building infrastructures

Google Map