EN 5348 Technopolymer Plastic Knurled Control Knobs with Position Indicator, Gravity Drive with Analog Display

Manufacturer JW Winco
Description Technopolymer Plastic Knurled Control Knobs with Position Indicator, Gravity Drive with Analog Display
Part Number 5348-70-B10-20-R
Outside diameter d1 70
Bore d2 B 10
Reduction counting Gear 20:1
Type R, Numbers increasing clockwise
d3 22
d4 28
d5 60
b 33
l1 22
l2 52
l3 6
Weight 0.418
CAD models
Please make sure this software has been installed.

Product selection

Product Description

On EN 5348 knurled control knobs with position indicator, the measuring gear is built into the knob i.e. hand knob and indicator are one integrated unit. This makes for an esthetically pleasing design as well as a good value.

Housing, and all internal components are an one-piece, ultrasonically welded assembly. They are spray waterproof and corrosion proof (Protection class IP 67).

The gravity drive is mounted on ball bearings to give the most accurate reading, usable up to a shaft inclination angle of 60°. The reduction gear ratio in the table shows the number of revolutions that are required by the long red pointer arm to make the short black pointer arm complete one revolution.

Installation instructions

  1. Turn the shaft to the starting point (0 position)
  2. Move the unmounted position indicator to the 0 position before mounting it
  3. Install the position indicator to the shaft and secure it with the set screw

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map