Hexagon nut for structural bolting with large width across flats, style 1 - Product grade B - Property class 10

Standard ISO 7414
Description Hexagon nut ISO 7414 - M12 - 10
Part number ISO 7414 - d M12 - 10
Material Steel
Note Class: 10
Omniclass number 23.13.23.11.13.23
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Height (mm)Note
121.7510.8(Non preferred)
16214.8
202.518
222.519.4(Second choice)
24321.5
27323.8(Second choice)
303.525.6
36431