TM5101: Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to

Temperature sensor for connection to evaluation units

Manufacturer ifm
Description TM5101: Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to
Manufacturer Part Number TM5101
GTIN 4021179292900
ECLASS 27200214
Country of origin US
Customs tariff number 85332100
Weight 45.700
Distributor ifm electronic gmbh
Type Temperature sensor for connection to evaluation units
Description TM-025KCBR14- /US/
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
TM5101TM5101: Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to402117929290027200214US8533210045.700Temperature sensor for connection to evaluation unitsTM-025KCBR14- /US/

Product Description

Temperature sensor for connection to evaluation units; 1 x Pt 1000; (to DIN EN 60751, class A); Installation length EL 25 mm; Measuring range -40...150 °C; -40...302 °F; Pressure rating 400 bar; G 1/4; M12 Connector

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map