OGH302: Diffuse reflection sensor; red light; light-on mode; PNP; 200 mm; IP 65;

Diffuse reflection sensor

 
Manufacturer ifm
Description OGH302: Diffuse reflection sensor; red light; light-on mode; PNP; 200 mm; IP 65;
Manufacturer Part Number OGH302
GTIN 4021179240017
ECLASS 27270904
Country of origin DE
Customs tariff number 85365019
Weight 59.300
Distributor ifm electronic gmbh
Type Diffuse reflection sensor
Description OGH-HPKG/US100
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Diffuse reflection sensor; red light; light-on mode; PNP; 200 mm; IP 65; IP 67; IP 68; IP 69K; M12 Connector

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map