O6H309: Diffuse reflection sensor; red light; light-on/dark-on mode; (selectabl

Diffuse reflection sensor

Manufacturer ifm
Description O6H309: Diffuse reflection sensor; red light; light-on/dark-on mode; (selectabl
Manufacturer Part Number O6H309
GTIN 4021179285735
ECLASS 27270904
Country of origin SG
Customs tariff number 85365019
Weight 34.400
Distributor ifm electronic gmbh
Type Diffuse reflection sensor
Description O6H-FPKG/AS/4P
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
O6H309O6H309: Diffuse reflection sensor; red light; light-on/dark-on mode; (selectabl402117928573527270904SG8536501934.400Diffuse reflection sensorO6H-FPKG/AS/4P

Product Description

Diffuse reflection sensor; red light; light-on/dark-on mode; (selectable); PNP; 200 mm; IP 65; IP 67; IP 68; IP 69K; M8 Connector

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map