MN201S: Magnetically coded sensor; 36 x 13 x 26 mm; Sensing range 5 mm non-flush

Magnetically coded sensor

Manufacturer ifm
Description MN201S: Magnetically coded sensor; 36 x 13 x 26 mm; Sensing range 5 mm non-flush
Manufacturer Part Number MN201S
GTIN 4021179307086
ECLASS 27272402
Country of origin IT
Customs tariff number 85365019
Weight 405.500
Distributor ifm electronic gmbh
Type Magnetically coded sensor
Description MN14005-AKOG/6m/-H
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Magnetically coded sensor; 36 x 13 x 26 mm; Sensing range 5 mm non-flush mountable; 2 x normally open; (potential-free); DC; 6 m PVC-Cable; IP 67; IP 69K; (protected cable laying); 3-wire; Ambient temperature -25...80 °C; Switching frequency 150 Hz

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map