IGM205: Inductive sensor; M18 x 1 / L = 70 mm; Sensing range 12 mm non-flush mou

Inductive sensor

Manufacturer ifm
Description IGM205: Inductive sensor; M18 x 1 / L = 70 mm; Sensing range 12 mm non-flush mou
Manufacturer Part Number IGM205
GTIN 4021179101912
ECLASS 27270101
Country of origin RO
Customs tariff number 85365019
Weight 53.000
Distributor ifm electronic gmbh
Type Inductive sensor
Description IGK3012-BPKG/M/60V/US-104-DPS
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
IGM205IGM205: Inductive sensor; M18 x 1 / L = 70 mm; Sensing range 12 mm non-flush mou402117910191227270101RO8536501953.000Inductive sensorIGK3012-BPKG/M/60V/US-104-DPS

Product Description

Inductive sensor; M18 x 1 / L = 70 mm; Sensing range 12 mm non-flush mountable; normally open; DC; PNP; M12 Connector; IP 67; IP 69K; 3-wire; Ambient temperature -40...85 °C; Switching frequency 200 Hz

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map