IF0007: Inductive sensor; M12 x 1 / L = 71 mm; Sensing range 4 mm non-flush moun

Inductive sensor

Manufacturer ifm
Description IF0007: Inductive sensor; M12 x 1 / L = 71 mm; Sensing range 4 mm non-flush moun
Manufacturer Part Number IF0007
GTIN 4021179087483
ECLASS 27270101
Country of origin RO
Customs tariff number 85365080
Weight 113.900
Distributor ifm electronic gmbh
Type Inductive sensor
Description IFA2004-ABOW
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
IF0007IF0007: Inductive sensor; M12 x 1 / L = 71 mm; Sensing range 4 mm non-flush moun402117908748327270101RO85365080113.900Inductive sensorIFA2004-ABOW

Product Description

Inductive sensor; M12 x 1 / L = 71 mm; Sensing range 4 mm non-flush mountable; normally open; AC; 2 m PVC-Cable; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 25 Hz

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map