DN4034: Switched-mode power supply 24 V DC; 20 A; Input voltage AC 380...480 V;

Switched-mode power supply 24 V DC

 
Manufacturer ifm
Description DN4034: Switched-mode power supply 24 V DC; 20 A; Input voltage AC 380...480 V;
Manufacturer Part Number DN4034
GTIN 4021179273237
ECLASS 27049002
Country of origin CN
Customs tariff number 85044083
Weight 1029.000
Distributor ifm electronic gmbh
Type Switched-mode power supply 24 V DC
Description PSU-3AC/24VDC-20A
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Switched-mode power supply 24 V DC; 20 A; Input voltage AC 380...480 V; 124 x 65 x 132.5 mm; terminals; Approval CE; cRUus; cULus; UKCA

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map