process and dialogue module

CR1140: process and dialogue module; colour display; 4,3"; Display resolution 80

process and dialogue module

Manufacturer ifm
Description CR1140: process and dialogue module; colour display; 4,3"; Display resolution 80
Manufacturer Part Number CR1140
GTIN 4021179340175
ECLASS 27242302
Country of origin DE
Customs tariff number 85371091
Weight 509.400
Distributor ifm electronic gmbh
Type process and dialogue module
Description ecomatDisplay/4.3"/STD./E
CAD models

Product selection

Product Description

process and dialogue module; colour display; 4,3"; Display resolution 800 x 480; Processor ARM Dual Core 64 Bit 1,4 GHz; Working memory 1 GByte RAM; mass storage 4 GByte Flash; CAN; Ethernet; Dimensions 125.1 x 110 x 41.3 mm

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map