AL2605: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input

IO-Link input/output module

Manufacturer ifm
Description AL2605: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input
Manufacturer Part Number AL2605
GTIN 4021179323369
ECLASS 27259090
Country of origin PL
Customs tariff number 85176200
Weight 394.000
Distributor ifm electronic gmbh
Type IO-Link input/output module
Description IOL MOD PL 8XMP/DX E M12 IP67
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
AL2605AL2605: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input402117932336927259090PL85176200394.000IO-Link input/output moduleIOL MOD PL 8XMP/DX E M12 IP67

Product Description

IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital inputs 16; (configurable); Number of digital outputs 16; (configurable); IP 65; IP 67

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map