AL2203: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input

IO-Link input/output module

Manufacturer ifm
Description AL2203: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input
Manufacturer Part Number AL2203
GTIN 4021179329255
ECLASS 27259090
Country of origin PL
Customs tariff number 85176200
Weight 482.330
Distributor ifm electronic gmbh
Type IO-Link input/output module
Description IOL MOD SL 8XMP/DX B M12 IP69K
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
AL2203AL2203: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input402117932925527259090PL85176200482.330IO-Link input/output moduleIOL MOD SL 8XMP/DX B M12 IP69K

Product Description

IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital inputs 16; (configurable); Number of digital outputs 16; (configurable); IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map