AL1921: IO-Link master with EtherNet/IP interface; Number of digital inputs 8; N

IO-Link master with EtherNet/IP interface

Manufacturer ifm
Description AL1921: IO-Link master with EtherNet/IP interface; Number of digital inputs 8; N
Manufacturer Part Number AL1921
GTIN 4021179344234
ECLASS 27259090
Country of origin DE
Customs tariff number 85176200
Weight 318.000
Distributor ifm electronic gmbh
Type IO-Link master with EtherNet/IP interface
Description IO-Link Master CL EIP 8P IP20
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
AL1921AL1921: IO-Link master with EtherNet/IP interface; Number of digital inputs 8; N402117934423427259090DE85176200318.000IO-Link master with EtherNet/IP interfaceIO-Link Master CL EIP 8P IP20

Product Description

IO-Link master with EtherNet/IP interface; Number of digital inputs 8; Number of digital outputs 8; IP 20

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map