AL1422: IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/I

IO-Link master PerformanceLine

Manufacturer ifm
Description AL1422: IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/I
Manufacturer Part Number AL1422
GTIN 4021179322638
ECLASS 27259090
Country of origin PL
Customs tariff number 85176200
Weight 396.000
Distributor ifm electronic gmbh
Type IO-Link master PerformanceLine
Description IO-Link Master PFL EIP 8P IP67
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
AL1422AL1422: IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/I402117932263827259090PL85176200396.000IO-Link master PerformanceLineIO-Link Master PFL EIP 8P IP67

Product Description

IO-Link master with EtherNet/IP interface; Ethernet; IO-Link; EtherNet/IP; Number of digital inputs 12; Number of digital outputs 12; Daisy-chain function power supply; fieldbus interface; IP 65; IP 66; IP 67

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map