| 1 |
|
1 |
HR34B-12WRB-4P-X |
Push-On Bayonet Lock Miniature Waterproof (IP67/IP68) Connectors - HR34B - HR34B-12WRB-4P-X - CL0134-0024-4-00 |
Datasheet |
No |
|
CL0134-0024-4-00 |
Circular Connector |
23,4 |
14,8 |
Straight |
Receptacle |
18,25 |
Male |
Silver |
|
|
No |
Chrome |
|
Black |
1340024400 |
Yes |
Push-on Bayonet |
12,9 |
500 |
No |
1 |
|
|
4 |
|
|
|
125 |
-20 |
Bag |
|
|
|
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Metal |
|
Soldering |
2000 |
Non-ZIF |
| 2 |
No CAD available |
12 |
HR34B-12WPA-10S(71) |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPA-10S(71)-CL0134-0004-7-71 |
Datasheet |
No |
|
CL0134-0004-7-71 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340004771 |
No |
Push-on Bayonet |
19.3 |
500 |
No |
|
2025/7/9 07:30 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPA-10S(71) |
product |
50 |
3 |
200 |
250 |
Handled |
|
HR34B |
Metal |
含有 |
Soldering |
900 |
Non-ZIF |
| 3 |
No CAD available |
23 |
HR34B-12WLPA-10S(71) |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPA-10S(71)-CL0134-0005-0-71 |
Datasheet |
No |
|
CL0134-0005-0-71 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340005071 |
No |
Push-on Bayonet |
20.3 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPA-10S(71) |
product |
50 |
3 |
200 |
250 |
Handled |
|
HR34B |
Metal |
含有 |
Soldering |
900 |
Non-ZIF |
| 4 |
No CAD available |
28 |
HR34B-12WPB-10S(71) |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPB-10S(71)-CL0134-0007-5-71 |
Datasheet |
No |
|
CL0134-0007-5-71 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340007571 |
No |
Push-on Bayonet |
19.3 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPB-10S(71) |
product |
50 |
3 |
200 |
250 |
Handled |
|
HR34B |
Metal |
含有 |
Soldering |
900 |
Non-ZIF |
| 5 |
No CAD available |
29 |
HR34B-12WLPB-10S(71) |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPB-10S(71)-CL0134-0008-8-71 |
Datasheet |
No |
|
CL0134-0008-8-71 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340008871 |
No |
Push-on Bayonet |
20.3 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPB-10S(71) |
product |
50 |
3 |
200 |
250 |
Handled |
|
HR34B |
Metal |
含有 |
Soldering |
900 |
Non-ZIF |
| 6 |
|
30 |
HR34B-12WRA-10P |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WRA-10P-CL0134-0016-6-00 |
Datasheet |
No |
|
CL0134-0016-6-00 |
Circular Connector |
23.4 |
14.8 |
Straight |
Receptacle |
17 |
Male |
Gold |
|
0 |
No |
Chrome |
CL0134-0004-7-71,CL0134-0005-0-71,CL0134-0007-5-71,CL0134-0008-8-71,CL0134-0017-9-00,CL0134-0018-1-00,CL0134-0026-0-00,CL0134-0027-2-00,CL0134-0028-5-00,CL0134-0029-8-00,CL0134-0037-6-00,CL0134-0038-9-00,CL0134-0039-1-00,CL0134-0040-0-00,CL0134-0041-3-00,CL0134-0042-6-00,CL0134-0052-0-00,CL0134-0054-5-00,CL0134-0053-2-00,CL0134-0055-8-00 |
Black |
1340016600 |
No |
Push-on Bayonet |
10.89 |
500 |
No |
|
2025/7/1 00:04 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WRA-10P |
product |
70 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Metal |
33rd 非含有 |
Soldering |
900 |
Non-ZIF |
| 7 |
No CAD available |
31 |
HR34B-12WPA-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPA-10SC-CL0134-0017-9-00 |
Datasheet |
No |
|
CL0134-0017-9-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340017900 |
No |
Push-on Bayonet |
19.649999999999999 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPA-10SC |
product |
50 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Metal |
含有 |
Crimping |
900 |
Non-ZIF |
| 8 |
No CAD available |
32 |
HR34B-12WLPA-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPA-10SC-CL0134-0018-1-00 |
Datasheet |
No |
|
CL0134-0018-1-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340018100 |
No |
Push-on Bayonet |
20.49 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPA-10SC |
product |
50 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Metal |
含有 |
Crimping |
900 |
Non-ZIF |
| 9 |
No CAD available |
33 |
HR34B-12WPD-4S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPD-4S-CL0134-0020-3-00 |
Datasheet |
No |
|
CL0134-0020-3-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Silver |
20 |
0 |
No |
Chrome |
CL0134-0021-6-00 |
Black |
1340020300 |
No |
Push-on Bayonet |
17.7 |
500 |
No |
|
2025/7/1 00:06 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPD-4S |
product |
50 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Plastic |
33rd 非含有 |
Soldering |
2000 |
Non-ZIF |
| 10 |
|
2 |
HR34B-12WRB-4P |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WRB-4P-CL0134-0021-6-00 |
Datasheet |
No |
|
CL0134-0021-6-00 |
Circular Connector |
23.4 |
14.8 |
Straight |
Receptacle |
18.25 |
Male |
Silver |
|
0 |
No |
Chrome |
CL0134-0020-3-00,CL0134-0025-7-00,CL0134-0030-7-00,CL0134-0035-0-00 |
Black |
1340021600 |
No |
Push-on Bayonet |
12.9 |
500 |
No |
|
2025/7/26 00:04 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WRB-4P |
product |
1 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Metal |
含有 |
Soldering |
2000 |
Non-ZIF |
| 11 |
No CAD available |
3 |
HR34B-12WPD-4S-X |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPD-4S-X-CL0134-0023-1-00 |
Datasheet |
No |
|
CL0134-0023-1-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Silver |
20 |
0 |
No |
Chrome |
CL0134-0024-4-00 |
Black |
1340023100 |
Yes |
Push-on Bayonet |
17.7 |
500 |
No |
|
2025/7/1 00:06 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPD-4S-X |
product |
1 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Plastic |
33rd 非含有 |
Soldering |
2000 |
Non-ZIF |
| 12 |
No CAD available |
4 |
HR34B-12WPE-4S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPE-4S-CL0134-0025-7-00 |
Datasheet |
No |
|
CL0134-0025-7-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Silver |
20 |
0 |
No |
Chrome |
CL0134-0021-6-00 |
Black |
1340025700 |
No |
Push-on Bayonet |
17.7 |
500 |
No |
|
2025/7/1 00:06 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPE-4S |
product |
50 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Plastic |
33rd 非含有 |
Soldering |
2000 |
Non-ZIF |
| 13 |
No CAD available |
5 |
HR34B-12WPD-10S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPD-10S-CL0134-0026-0-00 |
Datasheet |
No |
|
CL0134-0026-0-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
20 |
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340026000 |
No |
Push-on Bayonet |
18.100000000000001 |
500 |
No |
|
2025/7/1 00:06 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPD-10S |
product |
20 |
3 |
200 |
250 |
Handled |
|
HR34B |
Plastic |
33rd 非含有 |
Soldering |
900 |
Non-ZIF |
| 14 |
No CAD available |
6 |
HR34B-12WPE-10S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPE-10S-CL0134-0027-2-00 |
Datasheet |
No |
|
CL0134-0027-2-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
20 |
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340027200 |
No |
Push-on Bayonet |
18.100000000000001 |
500 |
No |
|
2025/7/1 00:06 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPE-10S |
product |
50 |
3 |
200 |
250 |
Handled |
|
HR34B |
Plastic |
33rd 非含有 |
Soldering |
900 |
Non-ZIF |
| 15 |
No CAD available |
7 |
HR34B-12WPB-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPB-10SC-CL0134-0028-5-00 |
Datasheet |
No |
|
CL0134-0028-5-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340028500 |
No |
Push-on Bayonet |
17.649999999999999 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPB-10SC |
product |
20 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Metal |
含有 |
Crimping |
900 |
Non-ZIF |
| 16 |
No CAD available |
8 |
HR34B-12WLPB-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPB-10SC-CL0134-0029-8-00 |
Datasheet |
No |
|
CL0134-0029-8-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340029800 |
No |
Push-on Bayonet |
18.489999999999998 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPB-10SC |
product |
50 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Metal |
含有 |
Crimping |
900 |
Non-ZIF |
| 17 |
No CAD available |
9 |
HR34B-12WLPD-4S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPD-4S-CL0134-0030-7-00 |
Datasheet |
No |
|
CL0134-0030-7-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Silver |
|
0 |
No |
Chrome |
CL0134-0021-6-00 |
Black |
1340030700 |
No |
Push-on Bayonet |
18.5 |
500 |
No |
|
2025/7/1 00:06 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPD-4S |
product |
50 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Plastic |
33rd 非含有 |
Soldering |
2000 |
Non-ZIF |
| 18 |
No CAD available |
10 |
HR34B-12WPE-4S-X |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPE-4S-X-CL0134-0031-0-00 |
Datasheet |
No |
|
CL0134-0031-0-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Silver |
20 |
0 |
No |
Chrome |
CL0134-0024-4-00 |
Black |
1340031000 |
Yes |
Push-on Bayonet |
17.7 |
500 |
No |
|
2025/7/1 00:06 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPE-4S-X |
product |
50 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Plastic |
33rd 非含有 |
Soldering |
2000 |
Non-ZIF |
| 19 |
No CAD available |
11 |
HR34B-12WLPD-4S-X |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPD-4S-X-CL0134-0034-8-00 |
Datasheet |
No |
|
CL0134-0034-8-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Silver |
|
0 |
No |
Chrome |
CL0134-0024-4-00 |
Black |
1340034800 |
Yes |
Push-on Bayonet |
18.5 |
500 |
No |
|
2025/7/1 00:06 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPD-4S-X |
product |
20 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Plastic |
33rd 非含有 |
Soldering |
2000 |
Non-ZIF |
| 20 |
No CAD available |
13 |
HR34B-12WLPE-4S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPE-4S-CL0134-0035-0-00 |
Datasheet |
No |
|
CL0134-0035-0-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Silver |
|
0 |
No |
Chrome |
CL0134-0021-6-00 |
Black |
1340035000 |
No |
Push-on Bayonet |
18.5 |
500 |
No |
|
2025/7/1 00:06 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPE-4S |
product |
20 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Plastic |
33rd 非含有 |
Soldering |
2000 |
Non-ZIF |
| 21 |
No CAD available |
14 |
HR34B-12WLPE-4S-X |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPE-4S-X-CL0134-0036-3-00 |
Datasheet |
No |
|
CL0134-0036-3-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Silver |
|
0 |
No |
Chrome |
CL0134-0024-4-00 |
Black |
1340036300 |
Yes |
Push-on Bayonet |
18.5 |
500 |
No |
|
2025/7/1 00:06 |
Original |
4 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPE-4S-X |
product |
20 |
5 |
400 |
400 |
Handled |
TUV |
HR34B |
Plastic |
33rd 非含有 |
Soldering |
2000 |
Non-ZIF |
| 22 |
No CAD available |
15 |
HR34B-12WPD-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPD-10SC-CL0134-0037-6-00 |
Datasheet |
No |
|
CL0134-0037-6-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
20 |
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340037600 |
No |
Push-on Bayonet |
16.5 |
500 |
No |
|
2025/7/1 00:06 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPD-10SC |
product |
1 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Plastic |
33rd 非含有 |
Crimping |
900 |
Non-ZIF |
| 23 |
No CAD available |
16 |
HR34B-12WPE-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPE-10SC-CL0134-0038-9-00 |
Datasheet |
No |
|
CL0134-0038-9-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
20 |
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340038900 |
No |
Push-on Bayonet |
16.5 |
500 |
No |
|
2025/7/1 00:06 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPE-10SC |
product |
50 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Plastic |
33rd 非含有 |
Crimping |
900 |
Non-ZIF |
| 24 |
No CAD available |
17 |
HR34B-12WLPD-10S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPD-10S-CL0134-0039-1-00 |
Datasheet |
No |
|
CL0134-0039-1-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340039100 |
No |
Push-on Bayonet |
18.8 |
500 |
No |
|
2025/7/1 00:06 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPD-10S |
product |
20 |
3 |
200 |
250 |
Handled |
|
HR34B |
Plastic |
33rd 非含有 |
Soldering |
900 |
Non-ZIF |
| 25 |
No CAD available |
18 |
HR34B-12WLPE-10S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPE-10S-CL0134-0040-0-00 |
Datasheet |
No |
|
CL0134-0040-0-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340040000 |
No |
Push-on Bayonet |
18.8 |
500 |
No |
|
2025/7/1 00:06 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPE-10S |
product |
50 |
3 |
200 |
250 |
Handled |
|
HR34B |
Plastic |
33rd 非含有 |
Soldering |
900 |
Non-ZIF |
| 26 |
No CAD available |
19 |
HR34B-12WLPD-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPD-10SC-CL0134-0041-3-00 |
Datasheet |
No |
|
CL0134-0041-3-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340041300 |
No |
Push-on Bayonet |
17.2 |
500 |
No |
|
2025/7/1 00:06 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPD-10SC |
product |
50 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Plastic |
33rd 非含有 |
Crimping |
900 |
Non-ZIF |
| 27 |
No CAD available |
20 |
HR34B-12WLPE-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPE-10SC-CL0134-0042-6-00 |
Datasheet |
No |
|
CL0134-0042-6-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340042600 |
No |
Push-on Bayonet |
17.2 |
500 |
No |
|
2025/7/1 00:06 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPE-10SC |
product |
50 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Plastic |
33rd 非含有 |
Crimping |
900 |
Non-ZIF |
| 28 |
No CAD available |
21 |
HR34B-SC1-211 |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-SC1-211-CL0134-0050-4-00 |
Datasheet |
No |
|
CL0134-0050-4-00 |
Circular Connector |
|
|
|
Contact |
|
Female |
Gold |
|
0 |
|
|
|
|
1340050400 |
No |
|
8.4000000000000005E-2 |
500 |
No |
|
2025/7/1 00:06 |
Original |
|
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Reel |
HR34B-SC1-211 |
product |
10000 |
3 |
|
|
Handled |
|
HR34B |
|
33rd 非含有 |
Crimping |
|
Non-ZIF |
| 29 |
No CAD available |
22 |
HR34B-SC1-111 |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-SC1-111-CL0134-0051-7-00 |
Datasheet |
No |
|
CL0134-0051-7-00 |
Circular Connector |
|
|
|
Contact |
|
Female |
Gold |
|
0 |
|
|
|
|
1340051700 |
No |
|
8.4000000000000005E-2 |
500 |
No |
|
2025/7/1 00:06 |
Original |
|
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Pack |
HR34B-SC1-111 |
product |
100 |
3 |
|
|
Handled |
|
HR34B |
|
33rd 非含有 |
Crimping |
|
Non-ZIF |
| 30 |
No CAD available |
24 |
HR34B-12WPK-10S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPK-10S-CL0134-0052-0-00 |
Datasheet |
No |
9 |
CL0134-0052-0-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340052000 |
No |
Push-on Bayonet |
19.7 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPK-10S |
product |
50 |
3 |
200 |
250 |
Handled |
|
HR34B |
Metal |
含有 |
Soldering |
900 |
Non-ZIF |
| 31 |
No CAD available |
25 |
HR34B-12WPK-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WPK-10SC-CL0134-0053-2-00 |
Datasheet |
No |
9 |
CL0134-0053-2-00 |
Circular Connector |
19 |
19 |
Straight |
Plug |
49.1 |
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340053200 |
No |
Push-on Bayonet |
18.100000000000001 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WPK-10SC |
product |
50 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Metal |
含有 |
Crimping |
900 |
Non-ZIF |
| 32 |
No CAD available |
26 |
HR34B-12WLPK-10S |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPK-10S-CL0134-0054-5-00 |
Datasheet |
No |
9 |
CL0134-0054-5-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340054500 |
No |
Push-on Bayonet |
20.6 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPK-10S |
product |
50 |
3 |
200 |
250 |
Handled |
|
HR34B |
Metal |
含有 |
Soldering |
900 |
Non-ZIF |
| 33 |
No CAD available |
27 |
HR34B-12WLPK-10SC |
HR34B Series - Push-on Bayonet Lock Small Waterproof Connectors-HR34B-12WLPK-10SC-CL0134-0055-8-00 |
Datasheet |
No |
9 |
CL0134-0055-8-00 |
Circular Connector |
19 |
19 |
Right angle |
Plug |
|
Female |
Gold |
|
0 |
No |
Chrome |
CL0134-0016-6-00 |
Black |
1340055800 |
No |
Push-on Bayonet |
19 |
500 |
No |
|
2025/5/28 00:05 |
Original |
10 |
9999/12/31 23:59 |
openAll |
2015/3/1 00:00 |
125 |
-20 |
Bag |
HR34B-12WLPK-10SC |
product |
50 |
3 |
200 |
250 |
Handled |
C-UL/CSA,UL |
HR34B |
Metal |
含有 |
Crimping |
900 |
Non-ZIF |