HRi: Datamate Mix-Tek - Male Coax SIL RG174+179+316 Cable Connector Kit 6mm Front Panel Mount 4 Pos

Datamate Mix-Tek Male Cable Connector, Jackscrews + 6mm front panel mount, no signal contacts, 4 x Ø2.7mm Crimp Coax contacts

HRi: Datamate Mix-Tek - Male Coax SIL RG174+179+316 Cable Connector Kit 6mm Front Panel Mount 4 Pos

 
Manufacturer HARWIN
Description Datamate Mix-Tek Male Cable Connector, Jackscrews + 6mm front panel mount, no signal contacts, 4 x Ø2.7mm Crimp Coax contacts
Manufacturer Part Number M80-5000000MH-04-317-00-000
Pitch 4.00mm
Gender Male/Plug
Orientation Straight
PCB mounting Cable
Cable Cable (Crimp)
Wire size Ø2.7mm (RG174, RG179, RG316)
Current rating signal 0.5A
Op temp min -55°C
Op temp max +125°C
Jackscrew style Internal Thread with Front Panel Mount
Jackscrew gender Standard Gender
End stackable No
Side stackable No
No of rows 1
Special contacts 4
Termination finish Gold
Contact finish Gold
Contact base material Copper Alloy
Housing material PPS
Flammability rating UL94V-0
Packing Single Pack
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

HARWIN

HARWIN

Harwin makes superior products of the highest quality for demanding applications. Helping you solve your connection challenges is our passion. We back this up with amazing global support and agile response to your needs. We bring you innovative, dependable connector technologies; and we deliver them reliably, quickly and cost-effectively.

Google Map