High Precision Linear Axis FSL60 E1200 10C7-BC-B60

Manufacturer FUYU Technology
Description High Precision Linear Axis FSL60 E1200 10C7-BC-B60
Manufacturer Part Number FSL60 E1200 10C7-BC-B60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionWide (mm)Stroke (mm)Motor positionStepping motor
FSL60 E1200 10C7-BC-B60High Precision Linear Axis FSL60 E1200 10C7-BC-B60601200Motor exposedB60 60x120

Contact the supplier

FUYU Technology

FUYU Technology

FUYU Technology is a Linear Motion System Intelligent Products Manufacturer. Our main products include Ball Screw Linear Module, Belt Driven Linear Guide Rail,Electric Actuator, Multi-axis Positioning Stage and Motion Controller for Cartesian Robot. As a National High Tech Enterprise, 82 intellectual property rights have been authorized, involving 6 invention patents, utility models, appearance patents and 76 software copyrights. We are certificated by CE, FCC, RoHS, IP65, TUV and ISO9001. Multi-axis Positioning System can be composed of several modules, Stroke Range 50mm-4000mm, Position Accuracy 0.02mm-0.2mm and Load Capacity 3kg-180kg. They are widely used for Medical Equipment, Automation Products Line, Electronic Industry and etc. As an Industrial Factory, we also accept OEM. Once you provide the machine design, our engineers will contact in 48 hours to suggest the best solution for the linear motion system.

Google Map