Covered Bearings - Bearing Mount - Urethane - Precision Sealed - Double Bearing -Metric

Covered Bearings

 
Manufacturer Fixtureworks
Description 5mm 2RS x 20mm DIA x 10mm WD
Part Number MCBD-052010-35UR
D Overall Diameter mm 20
D2 Inside - Bearing Diameter mm 5
(Ref)<br>H mm 3
W Overall Width mm 10
Bearing Part No. 605-2RS
No. of Bearings 2
Durometer Shore A 35
Material Urethane
Color Yellow
CAD models
Please make sure this software has been installed.

Product selection

Product Description

These covered bearings have a smooth urethane surface that is cast directly to a set of two precision sealed ball bearings. They provide smooth, quiet and non-marring operation. The urethane provides excellent abrasion resistance and durability. They are available in 35, 60 and to 95 durometer.

Documentation

Contact the supplier

Fixtureworks

Fixtureworks

Standard machine elements and fixturing components for machining, manufacturing, inspection, assembly, OEM and industrial applications.

Google Map