OAT

Wedge profile backing ring, with metal core and a PP-GR coating. According to ANSI B16.5 cl.150 for stub QRNM and QRAM.

 
Manufacturer FIP
Description Wedge profile backing ring, with metal core and a PP-GR coating. According to ANSI B16.5 cl.150 for stub QRNM and QRAM. OAT
Item Number OAT012
Distribution countries worldwide
d (inch) 1/2''
DN 15
b 13
d2(mm) 16
d2(inch) 45874
d6 28
D 97
k(mm) 60.3
k(inch) 2" 3/8
n 4
**Nm 10
g 209
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FIP

FIP

Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves

Google Map