Linear traversing axis - product configurator for all robot types, fixtures and tools

Our traversing axes are high-quality, adaptable linear motion systems for industrial robots and fixtures that increase precision and efficiency in automation and industrial applications.

Manufacturer F.EE GmbH Automation
Description Linear traversing axis for robots (e.g. Kuka, Fanuc, ABB, Yaskawa etc.) and tools - universal linear axis, motion system, guiding system, positioning unit, axial system, positioning axis, linear module, seventh axis, 7th axis
Part number 5002.0-0500_AS1_ST_00500_LW1aK0000
Total length of travel axis (mm) 2338
Viable robot manufacturers Kuka, ABB, Fanuc, Yaskawa, Kawasaki, Cloos, Stäubli etc.
CAD models
Please make sure this software has been installed.

Product selection

Number of carriages
Nominal stroke (mm)
Drive variant
Side of the energy chain

Product Description

FEATURES
Suitable for all robot types and manufacturers.
Payload: Robots from 6 to 1300 kg.
Equipment with turntables and chipping, welding and further jigs & fixtures possible.
Ceiling axes, wall axes and every type of custom solution.
Stable base support system from steel profile tubes, as well as hardened and ground flat guide strips.
Drive via ground, hardened rack and pinion.
High stiffness of the running unit with simultaneous maximum possible dynamics.
Bearing loads, running accuracy and speeds can be adjusted depending on the application purpose.
Designed for maintainability, dirt scraper and bolted roller carriages.
Automatic lubrication system.
Steel substructure from the module or as a custom design.

Contact the supplier

F.EE GmbH Automation

F.EE GmbH Automation

Founded in 1982, the F.EE company group is currently one of the German market leaders in manufacturing and automation technology with around 1,100 employees. In addition to its headquarters in Neunburg vorm Wald, Bavaria, the company has branches in Frankfurt and Leipzig as well as international locations in China, Great Britain, Croatia, Mexico, Spain, Turkey and the USA. With its four business units Electrical Engineering, Automation Robotics, Software+Systems and Power Engineering, F.EE is very successful in offering tailor-made solutions as well as products and services individually adapted to the customers' requirements in the fields of automation technology, robotics, control cabinet construction, electrical engineering as well as informatics. The group of companies has also made a name for itself worldwide with its best-practice products for automation and production. Furthermore, F.EE uses its more than 40 years of experience for the development of state-of-the-art, practice-oriented industrial software and has, among other things, very successfully established a simulation tool for the creation of digital twins as well as virtual commissioning on the market. In addition to the automotive and supplier industry, F.EE's clientele includes medium-sized companies from a wide range of industries as well as energy suppliers, municipalities and power plant operators.

Google Map