Sealed Ethernet, 8 Contact, Plug, RJ45, Cable Mount

 
Manufacturer FARNELL
Description Sealed Ethernet, 8 Contact, Plug, RJ45, Cable Mount
Part Number 1546440-1
Supplier Name Farnell or Newark
Contact Termination Type Crimp
Gender Plug
No. of Contacts 8Contacts
Brand Name TE CONNECTIVITY
Connector Mounting Cable Mount
No. of Positions 8Positions
Connector Type RJ45
Contact Termination Crimp
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map