Rollers - DuraSoft® - Bearing Mount - Precision Sealed Bearing - Inch

Durasoft Rollers with Radial Bearings

 
Manufacturer Fairlane Products
Description DuraSoft® Roller - Precision Sealed Bearing Mount - 35 Dur Urethane - 2.50 in Dia X 1.94 in Wide
Part Number DR-502-35UR-BPC
E-Shop link https://www.fairlaneproducts.com/store/pc/viewcategories.asp?idCategory=1619
D Overall Diameter in 2.50
D1 in 1.125/1.128
D2 in .4997/.5000
L in .63
W Roller Width in 1.94
W1 in 3/4
Bearing Type G
No. of Bearings 2
Durometer Shore A 35
Material Urethane
Color Yellow
CAD models
Please make sure this software has been installed.

Product selection

Product Description

DuraSoft rollers have a smooth surface and are permanently bonded to a steel insert with the bearings held into place with snap rings. The \teardrop" holes allow the roller to flex for firm yet non-damaging contact. Rollers are made from urethane nitrile or neoprene with hardness ranging from 20 to 95 durometer. Supplied with precision sealed bearings."

Documentation

Contact the supplier

Fairlane Products

Fairlane Products

At Fairlane, we design, manufacture and stock a range of products used in machine tool workholding, specialty fastening and material handling. Workholding and positioning components provide for faster speeds and feeds, and their modular and economical replaceable wear surfaces extend the life of expensive jigs, fixtures, jaws and clamping mechanisms. Specialty fastening products include quick release ball lock pins and accessories. Our material handling rollers and bumpers are offered in a variety of durometers, materials, styles and mounts. Since beginning, our products have supported 'points of contact'. From serrated gripper inserts in lathe chuck jaws, swivel positioners and rest pads in stationary fixtures to rollers and bumpers in material handling applications. Fairlane products can be found in industrial automation at the point of workpiece contact.

Google Map