Model 2030 30" Aluminum Standard Air Knife

Standard Air Knife

 
Manufacturer EXAIR
Description Model 2030 30" Aluminum Standard Air Knife
Part Number 2030
Buy Now https://www.exair.com/2030.html?pub=197.bn
Material Aluminum
Air Inlet 1/4 NPT
Flow Adjustment With Shims
Sound Level at 80 PSIG 83 dBA
Length 30" (762mm)
Shim Sets Available
Air Knife Mounting Kit Available
Electronic Flow Control Available
Air Knife Plumbing Kit Available
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The Standard Air Knife is EXAIR's original air knife design. It uses a Coanda profile which turns the airflow 90 degrees from its outlet. This creates a low pressure area capable of entraining ambient air at a ratio of 30:1 while producing a powerful airflow. Available from stock in 3" to 48" lengths and made from aluminum or Type 303 stainless steel. Custom sizes and materials are available.

Contact the supplier

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map