Central drive conveyor with timing belt

 
Manufacturer ELCOM
Description Central drive conveyor with timing belt, width of 40mm, length of 400mm, Motorization 230V single phase 50Hz, power 0,09 kw with a speed of 2m/min to right, in position A1, belt in T5 PAR+PAZ
Reference C-040-11-400-T5 PAR+PAZ-m1-a1-r
Omniclass number 23.21.33.11
A width 40 mm
L conveyor length 400 mm
Carried load 0 kg
Extremity pulley ø 21 -
L1 length 70 mm
Belt type T5 PAR+PAZ
Foot type -
H height -
L2 length -
Motorization Motorization 230V single phase 50Hz, power 0,09 kw
Speed 2 m/min
Conveyor side right
Motor position A1
Lateral guide type -
Plates no
Width between lateral guides -
Lateral guide length -
CAD models
Please make sure this software has been installed.

Product selection

Carried load (kg)
Longueur du convoyeur (mm)
Extremity pulley ø 21
L1 (mm)
Belt type
T5 PAR+PAZ
Foot
H
L2
Motorization
Speed (m/min)
Conveyor side
Motor position
Lateral guides type
Plates
Width between lateral guides
Lateral guides length

Contact the supplier

ELCOM

ELCOM

ELCOM est proche de ses clients, avec 3 sites de production en France, à Bourgoin Jallieu (38), à Challans (85) et à Frépillon (95). Le siège de la société se situe sur le site de production de Bourgoin-Jallieu.

Google Map