Tension Roll® Transducer Load Cell Roller

 
Manufacturer Dover Flexo Electronics, Inc.
Description Tension roll transducer with 7 inch roll length and 8.51 inch shaft length - TR1-12L-6C-3A-RA16-N-7.00R-8.51S-1.17EC-0.34EF-NT
Part number TR1-12L-6C-3A-RA16-N-7.00R-8.51S-1.17EC-0.34EF-NT
Roll length (inch) 7
Roll Material 3 Inch (76.2 mm) Diameter, Aluminum, .375 Inch Wall
Finish 16 Roughness Average
Coating No Roll Coating
Load Rating 12 LB (55 N) Load Rating
Shaft Length (inch) 8.51
Shaft Diameter (inch) 1.00
Connector End Shaft Length (inch) 1.17
Free End Shaft Length (inch) 0.34
Drill & Tap None
Connector Position 6:00 Connector Position
CAD models
Please make sure this software has been installed.

Product selection

Roll length (inch)
Available length from 6 to 120 inch with an increment of 0.01 inch
Roll Material
Roll Finish
Roll Coating
Load rating
Shaft length (inch)
Connector End Shaft Length EC (inch)
Available length from 1.17 to 10 inch with an increment of 0.01 inch
Free End Shaft Length (inch)
0.34
Available length from 0.34 to 10 inch with an increment of 0.01 inch
Drill & Tap
Connector Position

Product Description

The Tension Roll® is a dead-shaft idler roll with integral semiconductor strain gauge load cells, providing for simple bolt-in installation in web tension measurement applications. The Tension Roll® pairs load cell sensitivity of up to 100 mV/V with a precision-manufactured roll shell balanced to ISO 1940 G2.5 specification. The Tension Roll® has been manufactured by DFE for nearly 40 years, and is used prominently in R2R manufacturing and the web converting industry.

Documentation

Contact the supplier

Dover Flexo Electronics, Inc.

Dover Flexo Electronics, Inc.

DFE is a manufacturer of precison tension measurement and control equipment, including load cells, controllers, indicators, amplifiers, idler rolls and pneumatic brakes.

Google Map