8.85*10*20.3mm push button switch 6-pin/push button switch 6P/self-locking switch/reset switch/vertical push button switch 6PIN

Manufacturer Dongguan ALPSR Electronic
describe XB-8510-6P
Manufacturer part number XB-8510-6P
Product type button
Rated current 0.5A
Rated voltage 50V DC
Operating temperature -25℃±85℃
Pin 6PIN
Mounting method Welding board/wire
Contact resistance 30mΩ
Insulation resistance 100mΩ
Withstand voltage 500V AC
Electroplating process Brass silver plated/Brass gold plated
Service life 10000 times
Operating force 160gf±50gf
Dimensions 8.85*10*20.3mm
Weldability test 260℃±5℃
Product certification ROHS
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer part numberdescribeProduct typeRated currentRated voltageOperating temperaturePinMounting methodContact resistanceInsulation resistanceWithstand voltageElectroplating processService lifeOperating forceDimensionsWeldability testProduct certification
XB-8510-6PXB-8510-6Pbutton0.5A50V DC-25℃±85℃6PINWelding board/wire30mΩ100mΩ500V ACBrass silver plated/Brass gold plated10000 times160gf±50gf8.85*10*20.3mm260℃±5℃ROHS

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map