30*8.1*10.4mm detection switch/detection micro switch/vertical plug-in limit switch/reset switch/travel switch/multi-function detection switch/quadruple detection switch 4PIN

Manufacturer Dongguan ALPSR Electronic
describe XB-SW4AG-554
Manufacturer part number XB-SW4AG-554
product type Detection switch
Rated current 0.1A
Rated voltage 5V DC
Operating temperature -10°C±60°C
pin 4PIN
Installation method Bonding wire/plate
Contact resistance 30mΩ
Insulation resistance 100mΩ
Withstand voltage 100V AC
Electroplating process Brass silver plated
Service life 10000 times
Operation strength 36gf
physical dimension 30*8.1*10.4mm
Solderability test 260℃±5℃
certified product ROHS
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map