17.5*30.6*26mmBNC connector/high frequency BNC connector/RF coaxial connector/vertical BNC RF socket/horizontal BNC socket/RF male socket BNC/BNC RF plug/RF socket/ RF connector 2PIN

Manufacturer Dongguan ALPSR Electronic
describe XB-801-0285
Manufacturer part number XB-801-0285
product type RF connector
Rated current 1.5A
Rated voltage 60V
temperature range -40℃±105℃
Insulation resistance 100MΩ
Installation method welding
Service life 500 times
Contact resistance 30MΩ
pin 2PIN
physical dimension 17.5*30.6*26mm
Electroplating process Brass silver plated/Brass gold plated
Withstand voltage 200V
Solderability test 260℃±5℃
Insertion and extraction force 2N~17.6N
certified product ROHS
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map