14*10.4mm Rotary coding switch, ten-foot rotary switch , patch rotary switch, side dial code switch vertical, code rotary switch horizontal

Manufacturer Dongguan ALPSR Electronic
Description XB-XZ-108L
Manufacturer Part Number XB-XZ-108L
Product type Rotary coding switch
Rated current 0.2A
Rated voltage 42V
FIGURES 4-16
INSULATION RESISTANCE 25000steps
CONTACT RESISTANCE 100mΩ
Installation method SMT
Packing method Tubing
Operating force 120gf±30gf
Sealing IP67
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map