12.4*7.5*10mm key switch/self-locking switch/vertical plug-in/2P2T push switch/straight key switch/push switch/reset switch 6PIN

Manufacturer Dongguan ALPSR Electronic
describe XB-PS-22F51-A
Manufacturer part number XB-PS-22F51-A
product type Straight key switch
Rated current 0.5A/1A
Rated voltage 50V DC
working temperature -25℃±85℃
Pin 6PIN
Installation method Welding plate/welding wire
contact resistance 30mΩ
insulation resistance 100mΩ
Voltage withstand 500V AC
Electroplating process Brass silver plated/brass gold plated
service life 10000 times
Operating power 250gf ±50gf
Appearance dimensions 12.4*7.5*10mm
Weldability test 260℃±5℃
Product certification ROHS
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer part numberdescribeproduct typeRated currentRated voltageworking temperaturePinInstallation methodcontact resistanceinsulation resistanceVoltage withstandElectroplating processservice lifeOperating powerAppearance dimensionsWeldability testProduct certification
XB-PS-22F51-AXB-PS-22F51-AStraight key switch0.5A/1A50V DC-25℃±85℃6PINWelding plate/welding wire30mΩ100mΩ500V ACBrass silver plated/brass gold plated10000 times250gf ±50gf12.4*7.5*10mm260℃±5℃ROHS

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map